Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - black
Osmoz non illum standard handle selector switch -3 positions spring return right to 0
Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - red
Osmoz Illuminated standard handle selector switch - 3 stay-put positions 45° - red
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - red
Osmoz illum standard handle select switch - 3 position spring return right to 0 - red
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - green
Osmoz illum standard handle select switch -3 position spring return right to 0 -green
Osmoz Illuminated standard handle selector switch - 3 stay-put positions 45° - green
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - green