-
IEC-amperage
-
IEC-amperage
-
Construction type
-
Material
-
Material
-
Voltage according to EN 60309-2
-
Clock hour position
-
Identification colour
-
Insert direction
-
Insert direction
-
Connection system
-
Phase inverter
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Degree of protection (IP)
-
RAL-number
Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
Panel mounting socket Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic
Panel mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Panel mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Mobile socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
Mobile socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Mobile socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Straight plug P17 - IP 44 - 20/25 V~ - 16 A - 2P
Straight plug P17 - IP 44 - 20/25 V~ - 32 A - 2P
Angled plug Hypra - IP 44 - 20/25 V~ - 16 A - 2P - rubber
Straight plug Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
Straight plug Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic