-
Type of connector connection 1
-
Type of connector connection 2
-
Fire retardant version
-
Category
-
Category
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
NVP value
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Operating / setting temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
Cable nature for connection
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 0,5m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 1m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 2m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 3m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 5m
Patch cord RJ45/RJ45 High Density category 6 U/UTP LSZH blue 0,5m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 0,5m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 1m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 2m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 3m
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 5m