-
Type of electrical accessory/spare part
-
Type of messaging
-
Type of messaging
-
Number of contacts as normally open contact
-
Accessory
-
Type of mechanical accessory/spare part
-
Type of mechanical accessory/spare part
-
Power consumption
-
Accessory
-
Number of contacts as normally closed contact
-
Material
-
Hole diameter
-
With glass disc
-
With glass disc
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
With lighting
-
Unlocking method
-
Unlocking method
-
VdS accepted
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
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003