Buzzer 230 V~ - 4 VA - 1 module
Insulating screw XL³ - M6 x 10
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
Flat bar 12x2 mm - length 1m
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm
Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm
Connector - for non perforated bars - 10 to 35 mm²
Connector - for non perforated bars - 1.5 to 4 mm²
Connector - for non perforated bars - 6 to 16 mm²
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm