Metal faceplate for automatic transfer switch XL³ 4000 - 2 DPX³ draw-out
Metal faceplate XL³ 4000 - DPX 1600 draw-out - horizontal - hinges and locks
Metal faceplate XL³ 4000 - DPX 1600 draw-out motor-driven/rotary handle - horiz
Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out without elcb in vertical position
Metal faceplate for XL³ S 4000 enclosures - for 1 DPX³ 630 draw-out with elcb in vertical position
Metal faceplate for XL³ S 4000 enclosures - 1 draw-out device without elcb in vertical position with motor-driven handle
Fixing automatic transfer switch for XL³ S 4000 enclosures - for 2 DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 enclosures - for 2 draw-out DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 -for 2 draw-out DPX³ 630 with handle in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 enclosures - for 2 fixed DPX³ 630 in horizontal position
Closed document holder - self-adhesive - 324x120x18 mm - RAL 9002
Metal faceplate XL³ 800/4000 - for modular devices - captive screws - 36 modules
Metal faceplate XL³ 800/4000 - for DPX-IS 630 - captive screws - 36 modules
Metal faceplate XL³ 800/4000 - DPX³/DPX-IS - captive screws - 36 modules
Metal faceplate XL³ 800/4000 - DPX³ with direct rotary handle - screws - 36 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - screws - 36 modules
Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630+elcb - vertical - screws - 36 modules
Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 36 modules
Metal faceplate for automatic transfer switch in XL³ 4000 - for 2 fixed DPX³ 1600
Metal faceplate for automatic transfer switch in XL³ 4000 - for 2 fixed DPX³ 1600 with motor-driven handle
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 50 mm
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 100 mm
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 150 mm
Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 200 mm