-
Number of connection clamps
-
Number of connection clamps
-
Number of connection clamps
-
Material
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Mounting method
-
Type of inlet
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Extension possible
-
Cover attachment
-
Sealable
-
With cover
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
Power Distribution block - extra flat for lugs - 250 A
Power distribution block - stepped for lugs - 125 A - 4 bars 12 x 4 mm
Power distribution block - stepped for lugs - 125 A - 4 bars 15 x 4 mm
Power distribution block - stepped for lugs - 160 A - 4 bars 18 x 4 mm
Power distribution block - stepped for lugs - 250 A - 4 bars 25 x 4 mm
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 12x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 1x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A -for 15/18/25 x 4 mm bars
Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back