Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 12x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 1x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A -for 15/18/25 x 4 mm bars
Additional isolating support for XL³ -- 1 or 2 bars/pole - up to 1600 A
Isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Additional isolating support for XL³ - 1 or 4 bars/pole - up to 4000 A
Isolating support for XL³ - 1 bar/pole - up to 400 A - Vertical busbars at back
Isolating support for XL³ - 1 bar/pole - up to 800 A
Isolating support for XL³ - 1 bar/pole - up to 1000 A
Isolating support for XL³ - 1 or 2 bars/pole - up to 1600 A
Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar