-
Number of contacts as change-over contact
-
Function
-
Voltage type (supply voltage)
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Frequency supply voltage
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Type of electric connection
-
Number of channels
-
Number of HW-interfaces industrial Ethernet
-
Rated operating voltage
-
Number of interfaces PROFINET
-
Digital inputs configurable
-
Width in number of modular spacings
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Accuracy per day
-
Number of HW-interfaces RS-232
-
Control voltage 1
-
Control voltage 1
-
Digital outputs configurable
-
Type of control voltage 1
-
Suitable for manual operation
-
60 min program
-
Text guidance in display
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
Input current at signal 1
-
Frequency control voltage 1
-
24 h program
-
Radio-controlled
-
Permitted voltage at input
-
Number of HW-interfaces RS-485
-
Number of HW-interfaces serial TTY
-
Number of digital outputs
-
Annual program
-
Number of HW-interfaces USB
-
Type of control voltage 2
-
Suitable for safety functions
-
Type of digital output
-
Slider for hand switch
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Autonomy in hours
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supply voltage
-
Slider for hand switch
-
Supply voltage
-
Quartz controlled
-
Weekly program
-
Autonomy in years
-
Supporting protocol for MODBUS
-
Rated switch current
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Number of HW-interfaces other
-
Type of output voltage
-
Shortest switching time channel 1
-
Holiday program
-
Short-circuit protection, outputs available
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Impulse program
-
With optical interface
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Cycle program
-
Supporting protocol for TCP/IP
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Automatic switching summer-/winter time
-
Random program
-
Max. load fluorescent lamp (parallel compensated)
-
Max. switching current (cos phi = 0.6)
-
Nominal switching current at 250 V AC
-
Hour meter
-
Supporting protocol for INTERBUS
-
Switching preselection
-
Supporting protocol for ASI
-
Contact type
-
Supporting protocol for KNX
-
Rail mounting possible
-
Potential free switch contact
-
Astro program
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
External pushbutton input
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Supporting protocol for PROFIBUS
-
System accessory
-
Appendant operation agent (Ex ia)
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Front built-in possible
-
Rack-assembly possible
-
Time delay at signal change
-
Wall mounting/direct mounting
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
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
-
Pack1 Location
-
Number of Single Element (Pack1)
412503B
Contactor CX³ without handle 2 pole - 16A - 250V~ - NC + NO contacts with 24V~ coil - 1 module
412505B
Contactor CX³ without handle 2 pole - 25A - 250V~ - 2NO contacts with 24V~ coil - 1 module
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 24V~ coil - 1 module
Contactor CX³ without front face handle 2 pole - 16A - 250V~ - NO + NC contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NO contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NC contacts with 230V~ coil - 1 module
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module
Low noise contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 24V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ four pole - 16A - 250V~ - 4NO contact - control coil voltage 24V~ - 2 modules
Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules
Programmable time switch with digital display - weekly 230 V~ - 50/60 Hz - 1 NO contact - 1 module
Connected latching relay CX³ with Netatmo - single pole 16A 100-240V~ - 1 module
412171B
Connected silent contactor CX³ with Netatmo - multifunction 20A 100-240V~ - 1 module