-
Primary voltage
-
Bus system KNX
-
Voltage type (supply voltage)
-
Nominal voltage
-
Type of meter
-
Input voltage
-
Bus system KNX-RF (Radio Frequent)
-
Rated primary current
-
Loudness
-
Loudness
-
Loudness
-
Type of display
-
Type of current
-
Housing material
-
Bus system radio frequent
-
Bus system radio frequent
-
Suitable for wall mounting
-
Wireless
-
Suitable for
-
Scope of application
-
Max. current (Imax)
-
Secondary voltage 1
-
Bus system LON
-
Nominal voltage (Un) N-L
-
Secondary voltage 1
-
Operating voltage
-
Bus system Powernet
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary amperage 1
-
Length
-
Other bus systems
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Max. output current
-
Length
-
Length
-
Type of electric connection
-
Accuracy class
-
Suitable for tube mounting
-
Surface mounting
-
Radio frequent bidirectional
-
Model
-
Model
-
Number of interfaces PROFINET
-
Radio frequent bidirectional
-
Model
-
Overcurrent limiting factor
-
Model
-
Suitable for air
-
Digital inputs configurable
-
Nominal current (In)
-
Width in number of modular spacings
-
Calibrated
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
With housing
-
Electricity consumption
-
Electricity consumption
-
Mounting method
-
Width in number of modular spacings
-
Suitable for liquids
-
Digital outputs configurable
-
Built-in battery
-
With shock protection
-
Number of HW-interfaces RS-422
-
Pole type
-
Number of digital inputs
-
Electricity consumption
-
Accuracy class
-
Suitable for gases
-
Input current at signal 1
-
Reactive power
-
Max. power loss
-
Max. power loss
-
With bus connection
-
Number of inputs
-
Permitted voltage at input
-
Number of HW-interfaces RS-485
-
Type of transformer
-
Type of transformer
-
Approved according to PTB
-
Number of HW-interfaces serial TTY
-
Energy type
-
Bus module detachable
-
Type of tone
-
Number of digital outputs
-
S0 impulse interface
-
Suitable for duct mounting
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Opening diameter
-
LED controlling
-
Sensor element inside housing
-
Type of digital output
-
Snap mounting
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Tariff type
-
Demounting protection
-
Tariff switch
-
Built-in transformer
-
Sensor element outside housing
-
With copper rail
-
Supporting protocol for MODBUS
-
Type of voltage (input voltage)
-
Measurement of relative air humidity
-
Fixed cable to sensor
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Tariff control
-
Number of HW-interfaces other
-
Updateable
-
Secondary connection
-
Type of output voltage
-
Measurement type load profile
-
Number of primary inputs
-
Type of interface
-
Short-circuit protection, outputs available
-
Flush-mounted installation
-
With complemantary luminous signal
-
With optical interface
-
Modular version
-
Supporting protocol for TCP/IP
-
Approval
-
External signal voltage necessary
-
Bluetooth
-
Short-circuit protected
-
Pulse output
-
Protocol
-
Material Element
-
Temperature protection
-
Provider dependent
-
Supporting protocol for INTERBUS
-
Visualization
-
Supporting protocol for ASI
-
Web-Server
-
Housing colour
-
Housing colour
-
Housing colour
-
Supporting protocol for KNX
-
Radio interface
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Cover attachment
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Measurement of absolute air humidity
-
Suitable for ceiling mounting
-
EEC40 signature
-
Enthalpy measurement
-
Supporting protocol for PROFINET CBA
-
With lock code
-
Supporting protocol for SERCOS
-
Number of positions total (counter)
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
With display
-
SIL according to IEC 61508
-
Explosion-proof
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
With mounting material
-
Radio standard GPRS
-
With on/off switch
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Tolerance
-
Supporting protocol for PROFIBUS
-
System accessory
-
Appendant operation agent (Ex ia)
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Fieldbus connection over separate bus coupler possible
-
Wi-Fi-compatible
-
Front built-in possible
-
Rack-assembly possible
-
Type of power supply
-
Time delay at signal change
-
Rated supply voltage AC
-
Housing height
-
Housing width
-
Housing depth
-
Wall mounting/direct mounting
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
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
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
Fitted with USB plug
-
Addressable
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
[B2B-EN]-Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Buzzer 230 V~ - 4 VA - 1 module
Ringer transformer - 230 V / 24-12 V - 24-18 VA
Safety transformer - 230 V / 12 or 24 V - 63 VA
Ringer transformer - 230 V / 12-8 V - 24 VA
Safety transformer - 230 V / 12 or 24 V - 25 VA
Ringer transformer - 230 V / 12-8 V - 8 VA
Environmental wireless contact closure sensor
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Bell 230 V~ - 4/5 VA - 1 module
Bell - 230 V~ - 6 VA - 1 mod
Closed current transformer EMDX3 80A
Environmental wireless temperature and humidity sensor
Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Connected load shedder with Netatmo
Connected electricity meter EMDX³ with Netatmo - 100-240V~ supplied with 1 closed current transformer 80A - 1 module
Gateway module EMDX³ with Netatmo for connected installation - 100-240V~ - 2.5 modules