-
Device fitting
-
Number of contacts as change-over contact
-
Rated voltage
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Function
-
Type of excitation
-
Function
-
Rated voltage
-
Rated voltage
-
Function
-
Function
-
Function
-
Number of contacts as change-over contact
-
Function
-
Function
-
Function
-
Function
-
Function
-
Type of excitation
-
Function
-
Rated voltage
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally closed contact
-
1st interval unit
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
1st interval
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Control voltage 1
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Type of control voltage 1
-
Frequency control voltage 1
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Number of changeover switches
-
Suitable for max. current main contact unit
-
Supply voltage
-
Slider for hand switch
-
Suitable for max. current main contact unit
-
Rated switch current
-
Rated switch current
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Nominal switching current at 250 V AC
-
Built-in height
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
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NC contacts with 230V~ coil - 1 module
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 4NC contacts with 230V~ coil - 2 modules
Contactor CX³ with front face handle 2 pole - 63A - 250V~ - 2 NC contacts with 230V~ coil - 2 modules
Contactor CX³ with front face handle 4pole - 63A - 400V~ - 4 NC contacts with 230V~ coil - 3 modules
Auxiliary changeover switch DX³ - 6A 250V AC - 0,5 module
Fault signalling changeover switch DX³ - 6A 250 V AC - 0.5 module
Auxiliary changeover switch DX³ - 6 A 250 V~ - exchangeable - 0.5 module
Auxiliary + fault signalling changeover switch DX³ - 6A 250V AC - 1 module
Current shunt trip DX³ - 12 to 48 V AC and DC
Current shunt trip DX³ - 110 to 415 V AC
Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms
Undervoltage release DX³ 230V AC - time delay adjustable from 0 to 300 ms
Motorized control DX3 24-48V for 1 module per pole devices up to 63A
Motorized control DX3 230V for 1 module per pole devices up to 63A
Motorized control DX3 230V with automatic resetting for 1 module per pole devices up to 63A
Auxiliary contact DX³ - 6 A 250 V~ - 0.5 module
Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module
Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module
Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic