FILTERS
Clear all
Category
Technical characteristics
-
Loudness
-
Loudness
-
Type of current
-
Housing material
-
Type of current
-
Housing material
-
Frequency sound signal
-
Frequency sound signal
-
Radio-controlled
-
Housing colour
-
Housing colour
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Nominal voltage
LEGRAND
REF. 041520
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041533
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041536
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041416
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
You can only compare 4 products, you must remove 1 to add this one