FILTERS
Clear all
Category
Technical characteristics
-
Loudness
-
Loudness
-
Loudness
-
Type of current
-
Housing material
-
Housing material
-
Frequency sound signal
-
Frequency sound signal
-
Radio-controlled
-
Housing colour
-
Housing colour
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Nominal voltage
LEGRAND
REF. 041439
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041523
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041539
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041419
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
You can only compare 4 products, you must remove 1 to add this one