Thermostat Niloé 230 V - white
Thermostat Niloé 230 V - ivory
Rotary dimmer Niloé - 300 W- 2-wire - white
Rotary dimmer Niloé - 300 W- 2-wire - ivory
Mosaic USB-link lader Type A+C 3.0A 15W 2M hvid
Mosaic USB-link lader type A+C 3.0A 15W 2M alu
Mosaic USB-link lader type A+C 3.0a 15w 2m matsort
2x2p+E Mosaic direct clip schuko standard black mat
3x2p+E Mosaic direct clip schuko standard black mat
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 4 x 15 W wireless chargers for furniture
Charger kit: 4 x 15 W wireless chargers for furniture, connected with Euro 2P plug
10 W wireless charger (IP66, IK8)
Power Delivery 30 W USB Type-C charger White
Mosaic Power 30 W USB Type-C charger
Mosaic Power 30 W USB Type-C charger
Blanking plate Mosaic - 1 module - aluminium
Blanking plate Mosaic - 2 modules - aluminium
Blanking plate Mosaic - 1 module - white
Antibacterial blanking plate Mosaic - 1 module
Antibacterial blanking plate Mosaic - 2 modules
TV socket Mosaic - single - male Ø9.52 mm - 2 modules - white
Equipotential socket Mosaic - 1 module - white antimicrobial
Equipotential connection plug Mosaic