Thin wall support Mosaic - narrow 1 module - aluminium
Thin wall support Mosaic - narrow 2 modules - aluminium
Thin wall support Mosaic - narrow 2 x 1 modules, vertical - white
Thin wall support Mosaic - narrow 2 modules - white
Thin wall support Mosaic - narrow 1 module - white
Support Mosaic - for 2 x 6, 2 x 8 or 2 x 3 x 2 modules
Support Mosaic - for 2 x 10 modules
Support Mosaic - for 2 x 4 or 2 x 2 x 2 modules
Support Mosaic - with site protection - for 2 modules with clips or claws
Support Mosaic - with site protection - for 2 modules with long clips
Surface-mounting box Mosaic- 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm
Surface-mounting box Mosaic- 2x6, 2x8 or 2x3x2 modules - depth 46 mm
Surface-mounting box Mosaic- 2 x 10 modules - depth 46 mm
Surface-mounting box Mosaic - 2 modules - depth 30 mm
Surface-mounting box Mosaic - 2 modules - depth 40 mm
Surface-mounting box Mosaic - 5 or 2 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 3 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 10 or 4 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 4,5 or 2 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 6,8 or 3 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 3 modules - depth 40 mm
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Support Mosaic - for italian type boxes - supplied with screws - 3 modules
Support Mosaic - for italian type boxes - supplied with screws - 4 modules