Arteor - Multi-functions touch control mechanisms - 3 modules - white
Arteor - Multi-functions touch control mechanisms - 3 modules - black
Arteor - Multi-functions touch control mechanisms - 2 modules - white
Arteor - Multi-functions touch control mechanisms - 2 modules - black
Black 6 scenarios command
Black 4 scenarios command
Arteor - 8 push-buttons control for lighting, automation, sound diffusion and scenario function. 2 modules
BACNET Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
BACNET Hotel room controller unit with 8 inputs and 10 outputs for hotel room management - 8 DIN modules
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey