Support Mosaic - for italian type boxes - supplied with screws - 3 modules
Support Mosaic - for italian type boxes - supplied with screws - 4 modules
Support Mosaic - for italian type boxes - supplied with screws - 6 modules
Rotary dimmer Synergy - 4 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Rotary dimmer Synergy - 1000 W- 100/240 V~ - 50/60 Hz - 1 gang
Rotary dimmer Synergy - 1 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Rotary dimmer Synergy - 2 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - white
Thin wall support Mosaic - narrow 1 module - aluminium
Thin wall support Mosaic - narrow 2 modules - aluminium
Surface-mounting box Mosaic - 4,5 or 2 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 6,8 or 3 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 3 modules - depth 40 mm
Surface-mounting box Mosaic- 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm
Surface-mounting box Mosaic- 2x6, 2x8 or 2x3x2 modules - depth 46 mm
Surface-mounting box Mosaic- 2 x 10 modules - depth 46 mm
Surface-mounting box Mosaic - 2 modules - depth 30 mm
Surface-mounting box Mosaic - 2 modules - depth 40 mm
Surface-mounting box Mosaic - 5 or 2 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 3 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 10 or 4 x 2 horizontal modules - depth 40 mm
Thin wall support Mosaic - narrow 2 x 1 modules, vertical - white
Plexo 12-24-48V light
Plexo locator light 230V
Plexo indicator light 230V