Socket outlet Plexo 66 - 1 gang unswitched - 13 A 250 V~ - flush mounting
Socket outlet Plexo 66 - 1 gang switched - opaque lid - 13 A 250 V~ - grey
Socket outlet Plexo 66 - 1 gang unswitched - opaque lid - 13 A 250 V~ - grey
Socket outlet Plexo 66 - 1 gang unswitched - moulded plug - 13 A 250 V~ - grey
Fused spur unit Plexo 66 - 1 gang - Double pole switched - 13 A 250 V~ - grey
Push-button Plexo 66 - 1 gang - 2 way - 6 A 250 V~ - flush mounting
Push-button Plexo 66 - 1 gang - 2 way - with ''bell'' - 6 A 250 V~ - grey
Socket outlet Plexo 66 - 2 gang unswitched - 13 A 250 V~ - grey
Plexo French standard socket outlet - white - flush
Plexo German std socket outlet with screw terminals - grey - flush with claw
Plexo German std socket outlet with screw terminals - white - flush with claw
Plexo French standard socket outlet - grey - flush
Plexo French standard socket outlet - anthracite - flush
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Surface mounting box Plexo IP 55 - for 20 A sockets 557 03/06/08
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm