Socket outlet Plexo 66 - 1 gang unswitched - 13 A 250 V~ - flush mounting
Socket outlet Plexo 66 - 1 gang switched - opaque lid - 13 A 250 V~ - grey
Socket outlet Plexo 66 - 1 gang unswitched - opaque lid - 13 A 250 V~ - grey
Fused spur unit Plexo 66 - 1 gang - Double pole switched - 13 A 250 V~ - grey
Socket outlet Plexo 66 - 1 gang unswitched - moulded plug - 13 A 250 V~ - grey
Socket outlet Plexo 66 - 2 gang unswitched - 13 A 250 V~ - grey
TV socket Soliroc - male - IP 20 - 0-2400 MHz
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm