One-way switch + 2P+E German standard socket outlet Forix - 16 A -250 V~ -grey
One-way switch + 2P+E German standard socket outlet Forix - 16 A -250 V~ -white
Double pole switch + 2P+E German standard socket outlet Forix - 16 A-250 V~ - white
Double pole switch + 2P+E German standard socket outlet Forix - 16 A-250 V~ - grey
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Two-way switch + 2P+E French standard socket outlet Forix - 16 A 250 V~ - white
Two-way switch + 2P+E French standard socket outlet Forix - 16 A 250 V~ - grey
2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - white
2 gang one-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - white
Double pole switch Forix - surface mounting - 10 AX 250 V~ - white
Two-way switch Forix - surface mounting - 10 AX 250 V~ - white
Intermediate switch Forix - surface mounting - 10 AX 250 V~ - white
One-way switch Forix - surface mounting - 10 AX 250 V~ - white