Belanko S 1G 1W 32A DP SWITCH W/ LED WH
Belanko S 1G 1W 32A DP switch W/ LED AN
Belanko S 1G 1W 32A D switch W/ LED IV
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Belanko S switched Fused Connection Unit + cord outlet - Ivory
Belanko S switched Fused Connection Unit + neon + cord outlet - Anthracyte
Belanko S switched Fused Connection Unit + neon + cord outlet - Ivory
Belanko S 1 gang double pole switch - 20A - Anthracyte
Belanko S 1 gang double pole switch - 45A - Anthracyte
Belanko S 1 gang double pole switch + neon - 45A - Anthracyte
Belanko S 2 gang double pole switch + vertical neon - 45A - Anthracyte
Belanko S 1 gang 1-way switch - 16AX - Ivory
Belanko S 1 gang 2-way switch - 16AX - Ivory