Additional metal street panel with colour camera for video door entry kit
Smart indoor camera
2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
Illuminated 2-way Push-button Soliroc - 6 A - 230 V~ - IP 55 - NO-NC contact
2-way Push-button Soliroc- with label holder - 6A - 230V~ -IP 55 - NO-NC contact
2-way Push-button Soliroc- with indicator - 6A - 230V~ -IP 55 - NO-NC contact
Smart outdoor camera
Smart Outdoor Camera with Siren
Security camera directly connected to the entrance panel
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
Ring Batibox - for 1 gang box - Ø64 mm - concrete
3-position key-operated pushbutton Soliroc - 6A-230V - IP 54 - with off position