PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
Bulkhead Mosaic 230 V~ - 0.2 or 1 W - 2 modules - green
25 W mobile power stick for wireless charger
100 W mobile power stick for wireless chargers
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
Complete kit: 4 x 15 W wireless chargers for furniture
Charger kit: 4 x 15 W wireless chargers for furniture, connected with Euro 2P plug
10 W wireless charger (IP66, IK8)
Mosaic USB-link lader Type A+C 3.0A 15W 2M hvid
KNX wireless extension control unit - batteryless
Mosaic USB-link lader type A+C 3.0A 15W 2M alu
Mosaic USB-link lader type A+C 3.0a 15w 2m matsort
Mosaic arbejdsstation planforsænket med ramme 2x4M 50mm aluminium
Illuminated support Mosaic - 0.03 W- 2 modules
Illuminated support Mosaic - 1.4 W- 2 modules
Power Delivery 30 W USB Type-C charger White
Mosaic Power 30 W USB Type-C charger
Mosaic Power 30 W USB Type-C charger
Smart indoor camera
Smart smoke detector
Thin wall support Mosaic - narrow 1 module - aluminium
Thin wall support Mosaic - narrow 2 x 1 modules, vertical - white
Thin wall support Mosaic - narrow 2 modules - aluminium