PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
Shutter control switch Niloé - 3 positions for direct motor control - white
Shutter control switch Niloé - 3 positions for direct motor control - ivory
BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting
Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting
PIR 360° lighting sensor 2x12m - IP41 - ceiling mounting
PIR 270° lighting sensor 18m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor 8m - IP20 - false ceiling mounting
PIR 140° motion sensor - IP42 - surface wall mounting motion
PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey
Illuminated obstacle indicator Mosaic - 2 modules - white
PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
KNX presence sensor - pir 180° - Mosaic - white
Smart Bluetooth configuration gateway for multi-application configuration tool
2 independent relay actuator – for single and double loads.
4 independent relay actuator - for single, double and combined loads.
Universal automatic switch with neutral 500W LED Niloé white
Universal automatic switch without neutral 100W LED Niloé white
Universal automatic switch with neutral 500W LED Niloé ivory
Universal automatic switch without neutral 100W LED Niloé ivory