2 independent relay actuator – for single and double loads.
4 independent relay actuator - for single, double and combined loads.
Universal automatic switch with neutral 500W LED Niloé white
Universal automatic switch without neutral 100W LED Niloé white
Universal automatic switch with neutral 500W LED Niloé ivory
Universal automatic switch without neutral 100W LED Niloé ivory
Shutter control switch Niloé - 3 positions for direct motor control - white
Shutter control switch Niloé - 3 positions for direct motor control - ivory
Passage lighting Soliroc - for lighting a staircase - 250 V~ - IP 55 - 5 mod
Illuminated sign Soliroc - with LED indicator - 230 V~ - IP 55
Basic probe flush-mounted version, to be mounted in electrical junction boxes.
Connected IR emitter for air conditioning
Fixing accessory Soliroc - for Batibox boxes - 1 gang
Key card switch Niloé - white
Adaptor Soliroc - for Mosaic functions - IP 55 - IK 10 - with cover
Adaptor Soliroc - for Mosaic functions - IP 20 - without cover
One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - white
Intermediate switch Niloé - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 2-gang + single live -10 AX -250 V~ -auto. terminals -white
One-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
Double-pole switch Niloé - 1-gang - 16 A 250 V~ - automatic terminals - white