Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts
Key card switch Niloé - white
One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - white
Intermediate switch Niloé - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 2-gang + single live -10 AX -250 V~ -auto. terminals -white
One-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
Double-pole switch Niloé - 1-gang - 16 A 250 V~ - automatic terminals - white
One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - ivory
Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - ivory
Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - ivory
One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - ivory
Intermediate switch Niloé - 10 AX 250 V~ - automatic terminals - ivory
One-way switch Niloé - 2-gang + single live -10 AX -250 V~ -auto. terminals -ivory
One-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - ivory