Shutter control switch Niloé - 3 positions for direct motor control - white
Shutter control switch Niloé - 3 positions for direct motor control - ivory
Universal cover Batibox - round Ø85 mm - for 1 gang box
Universal cover Batibox - 71 mm fixing centres - for 2 gang box
Installation/blanking cover Batibox - concrete
Universal cover Batibox - 80x80 mm - for 1 gang box
2 independent relay actuator – for single and double loads.
4 independent relay actuator - for single, double and combined loads.
Universal automatic switch with neutral 500W LED Niloé white
Universal automatic switch without neutral 100W LED Niloé white
Universal automatic switch with neutral 500W LED Niloé ivory
Universal automatic switch without neutral 100W LED Niloé ivory
Connected IR emitter for air conditioning
Basic probe flush-mounted version, to be mounted in electrical junction boxes.
Key card switch Niloé - white
One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - white
Intermediate switch Niloé - 10 AX 250 V~ - automatic terminals - white
One-way switch Niloé - 2-gang + single live -10 AX -250 V~ -auto. terminals -white
One-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
Double-pole switch Niloé - 1-gang - 16 A 250 V~ - automatic terminals - white
One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - ivory