screw for frame 35mm
HDMI lead Mosaic - Length 10 m
HDMI lead Mosaic - Length 5 m
USB 3.0 A male / A male cord - Length 2 m
HDMI lead Mosaic - Length 7 m
HDMI lead Mosaic - Length 15 m
HDMI High Speed with Ethernet cord - length 2 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 5 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
Axolute - led lamp 12v blue
Spare battery for portable led lamp 2 mod
Hole saw diam 80
HDMI 90° adaptor - male/female
Socket 2P+T GE USB C black + frame
Illuminated support Mosaic - 0.03 W- 2 modules
Illuminated support Mosaic - 1.4 W- 2 modules
Locator light easyled cablexist 230V
Indicator light easyled 230V
Mosaic stikkontakt-link til samling i kanal 2pol M-jord 13A
Sheathed pair made up of 2 flexible wires with unshielded plaited sheath.
Sheathed pair made up of 2 flexible wires with unshielded plaited sheath.
Connection cables - sheathed pair made up of 2 flexible wires with unshielded plaited sheath - reel lenght 1000 m
Galion 1 gang RFID keycard -230 volts - white