Blanking plates for Batibox supports - 10 modules - for Cat.Nos 0 802 54
Blanking plates for Batibox supports - 4 modules - for Cat.Nos 0 802 52/58/64
Blanking plates for Batibox supports - 6 modules - for Cat.Nos 0 802 53/66
Time delayed switch Soliroc - IP 55 - without neutral - 2-wire - 1000 W
Universal automatic switch with neutral 500w LED soliroc alu
Universal automatic switch without neutral 100w LED soliroc alu
Mosaic sensor for the Lexic modular thermostat - 2 modules - white
Long screw Batibox - Ø3 mm - length 40 mm - for all Batibox boxes
Ring Batibox - for 1 gang box - Ø64 mm - concrete
2-way switch Soliroc - with indicator - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - with label holder - 10 AX - 250 V~ - IP 55
Illuminated 2-way switch Soliroc - 10 AX - 250 V~ - IP 55
2-way switch Soliroc - 10 AX - 250 V~ - IP 55
Intermediate switch Soliroc - 10 AX - 250 V~ - IP 55
Double pole switch Soliroc - 10AX - 250 V~ - IP55
2-position keyswitch Soliroc - 6 A - 230 V - IP 54 - 2 NO contacts