Surfacebox 3x4mod pvc w
Mosaic USB-link lader Type A+C 3.0A 15W 2M hvid
Surfacebox 2x4mod pvc w
Surfacebox 4x4mod pvc w
Mosaic USB-link lader type A+C 3.0A 15W 2M alu
Mosaic USB-link lader type A+C 3.0a 15w 2m matsort
2x2p+E Mosaic direct clip schuko standard black mat
3x2p+E Mosaic direct clip schuko standard black mat
Living Now - LED lamp 127V light red and green
Living Now - 230V high intensity LED lamp, red light
Thin wall support Mosaic - narrow 2 x 1 modules, vertical - white
Thin wall support Mosaic - narrow 2 modules - aluminium
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 4 x 15 W wireless chargers for furniture
Charger kit: 4 x 15 W wireless chargers for furniture, connected with Euro 2P plug
10 W wireless charger (IP66, IK8)
Power Delivery 30 W USB Type-C charger White
Mosaic Power 30 W USB Type-C charger
Mosaic Power 30 W USB Type-C charger
Living Now - 2 modules support frame
Thin wall support Mosaic - narrow 1 module - aluminium
TV socket Mosaic - single - male Ø9.52 mm - 2 modules - white
Surface-mounting box Mosaic - 4,5 or 2 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 6,8 or 3 x 2 horizontal modules - depth 40 mm