Living Now - bronze bell 230Vac 8VA
Living Now - electronic bell 12Vac/dc
Control indicator Arteor for room management - to be equipped with key cover
DERIVATEUR
Cable outlet Mosaic - Ø8 mm wire outlet - 1 module - white
Living Now-BUZZER 230VAC 8VA
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 10 A - 2 mod - white
Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Voltage surge protector Mosaic -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white
Replacement modules for surge protector Mosaic - 2 modules
Living Now - SUONERIA BRONZO 127VAC 8VA
Living Now - RONZATORE 127VAC 8VA
Living Now - BRONZE BELL 12VAC 8VA
Living Now - BUZZER 12VAC 8VA
25 W mobile power stick for wireless charger
100 W mobile power stick for wireless chargers
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
Skirting light Arteor - standard - with LED 230 V - 2 modules - white
Universal cover Batibox - round Ø85 mm - for 1 gang box
Universal cover Batibox - 71 mm fixing centres - for 2 gang box
Installation/blanking cover Batibox - concrete
Universal cover Batibox - 80x80 mm - for 1 gang box