Smart smoke detector
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Lead battery - 12 V - 7 Ah
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Manipulator for call, lighting control and roller shutters
Socket outlet Mosaic - German std - 2P ELV screw terminal - 1 mod.antimicrobial
Wi-Fi access point for proximity commercial or residential buildings