Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Extension for nurse call door units references 076606 and 076607
Mosaic 2-module call-only manipulator socket - antimicrobial white
Mosaic clamp to keep the manipulator within easy reach
Socket for Mosaic manipulator 2 modules - antimicrobial white
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .