Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Label - for emergency lighting luminaires - exit door below - 127 x 254 mm
Label - for emergency lighting luminaires - exit below with lift -127x254 mm
Label - for emergency lighting luminaires - stairs below - 127 x 254 mm
Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
X-Light 360 Recessed emergency lighting non permanent 100 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard