Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
IP - SMALL ENTRANCE PANEL COMPACT
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
IP - USB face recognition