LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
IP - SMALL ENTRANCE PANEL COMPACT
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
IP - USB face recognition
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.