One-family audio kit with Classe 100A16M audio internal unit and LINEA 3000
2 wires handsfree video internal unit with 5” colour lcd display
Analogue audio Kit with Sprint and Linea 2000 one family kit
Analogue audio Kit with Sprint and Linea 2000 bi family kit
2 wires single-family audio kit with Linea 2000 entrance panel and Sprint L2
2 wires single-family audio kit with Linea 2000 entrance panel and 2 x Sprint L2
2 wires KIT composed by handsfree video internal unit with 5” colour LCD display and LINEA2000 external panel
2 wires KIT composed by 2 handsfree video internal units with 5” colour LCD display and LINEA2000 external panel
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management
Spare Plug-in clamps for My home & DES devices.
Configurators "PUL"
Configurators "iLA"
Plastic flush-mounting box 2 modules Sfera
Posto interno SprintL2
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
Plug-in configurator for MyHOME BUS technology - 0
Configurator for the configuration of the home automation system.