Netatmo Smart Video Doorbell PRO
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - U/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 8 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 15 m
Cord for area distribution box - Category 6A - S/FTP - RJ45/RJ45 - LSZH - 20 m
Patch cord RJ45 category 5 U/UTP PVC grey 1m
Patch cord RJ45 category 5 U/UTP PVC grey 2m
Patch cord RJ45 category 5 U/UTP PVC grey 3m
Door contact - class III
Patch cord RJ45 category 6 SF/UTP PVC blue 3m