Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Copper cables guide accessory
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information