Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Copper cables guide accessory
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Mosaic 2-module call-only manipulator socket - antimicrobial white
Mosaic clamp to keep the manipulator within easy reach
Socket for Mosaic manipulator 2 modules - antimicrobial white
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Kit Mosaic antibacterial