Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
Smart indoor camera
Copper cables guide accessory
2 wires handsfree video internal unit with 5” colour lcd display
Bticino Classe 100 2 Wire Hands Free Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Bticino Classe 100 2 Wire Wi-Fi Hands Free Connected Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Additional Wi-Fi connected 7" colour screen internal
Surface-mounting 1 or 2 ports box for keystone connectors
Angled faceplate 1 port for keystone RJ45 connector
Angled faceplate 2 ports for keystone RJ45 connector
Straight faceplate 1 port for keystone RJ45 connector
Straight faceplate 2 ports for keystone RJ45 connector
Smart Outdoor Camera with Siren
Netatmo Smart Alarm System with Camera
Plug RJ11 4 contacts 9.65mm width
Plug RJ12 6 contacts 9.65mm width