Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Multi-std to British std adaptor - 2P+E - 13 A outlet - 3250 W - 250 V~
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
Rubber extension 2 pin + earth fornt exit IP44 IK08
2P+E extension - 16 A - German std - plastic straight outlet - white - gencod
2P+E extension - German standard - rubber - bulk
2P+E extension - 16 A - German standard - side outlet - white/grey - sleeve
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
2P+E extension - German standard - rubber - with cable gland
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
2P+E extension - German standard - IP 44 rubber - gencod labelling