Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Hole saw diam 80
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - pitch 12 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - for disconnect block
Handle lever Viking 3 - blue for neutral
Handle lever Viking 3 - grey
Mini lever Viking 3 - for disconnect blocks
Joining rods Viking 3 - for handle and mini lever - for 2 blocks