USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Cable tie with base - for interior use - grey RAL 7035
Cable tie with base - UV protected - internal teeth - black
Dimmable night lamp - high luminosity LED - auto/manual mode - white
Dimmable night lamp - high luminosity LED - auto/manual mode - black
Spotlight with battery - 2 high luminosity LED - min. life 1.5 hours - white
Night light with LED - with light sensitive sensor - 230 V
Accessory for conduit support w scew-in wall plug for plasterboard plate
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
Dual USB car charging socket - 2.1 A
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
British standard plug - 2P+E - 13 A - 250 V~ - without CE marking
British standard plug - 2P+E - 15 A - 250 V~ - without CE marking
Protected socket - German std - 2P+E + 2xRJ 45 socket - volt surge protector
Conduit support with screw-in wall plug - for conduits Ø16
Conduit support with screw-in wall plug - for conduits Ø20
Conduit support with screw-in wall plug - for conduits Ø21
Clipsotube - for flexible/rigid conduits IRL Ø16 - grey
Clipsotube - for flexible/rigid conduits IRL Ø20 - grey
Clipsotube - for flexible/rigid conduits IRL Ø25 - grey