USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Inspection lamp waterproof without claw 230V H05 RN-F
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
Cord switch - 2P - 2A - 250 V~ - coloured - white
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
Cord switch - 2P - 2A - 250 V~ - coloured - black
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
Dual USB car charging socket - 2.1 A
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
Inspection lamp LED 9W IP60/64 IK05
Protected socket - German std - 2P+E + 2xRJ 45 socket - volt surge protector
Conduit support with screw-in wall plug - for conduits Ø16
Conduit support with screw-in wall plug - for conduits Ø20
Conduit support with screw-in wall plug - for conduits Ø21
Clipsotube - for flexible/rigid conduits IRL Ø16 - grey
Clipsotube - for flexible/rigid conduits IRL Ø20 - grey
Clipsotube - for flexible/rigid conduits IRL Ø25 - grey
Accessory for conduit support w scew-in wall plug for plasterboard plate