Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Connector without screw - Capvis cap - capacity 1.5 mm² - blue - box
Connector without screw - Capvis cap - capacity 1.5 to 2.5 mm² - orange - box
Connector without screw - Capvis cap - capacity 4 mm² - yellow - box
Connector without screw - Capvis cap - capacity 4 mm² - red - box
Connector without screw - Capvis cap - capacity 4 mm² - yellow - bucket
Connector without screw - Capvis cap - capacity 6 mm² - red - bucket
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
Tool Colson - for tightening and strip cut of Colson cable ties
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A
Junction box - IP 30 - IK 07 - 4P - cable section 150 mm² - 309 A
Junction box - IP 30 - IK 07 - 4P - cable section 240 mm² - 415 A
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 128 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 194 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 260 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 359 mm