Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 20 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 16 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 25 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 32 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 40 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plast
Box Hypra - IP 44 - for surface mounting sockets 2P+E - 16 A - metal
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16A - plastic
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - metal
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic