Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Foldable frame for P17 worksites combined units - for floor cabinets
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
Combined unit P17- for refrigerated containers - IP 66/67 - 440 V~ - 32 A - 3P+E
Box Hypra - IP44 - for Prisinter surface mounting sockets 3P+N+E - 16A - plastic
Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP55 - 380/415V~-16A -3P+N+E
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
Socket with break isolating switch Hypra- IP 66/67-55 -380/415 V~ -125A -3P+N+E
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plast
Box Hypra - IP 44 - for surface mounting sockets 2P+E - 16 A - metal