Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
HRC blade type cartridge fuse - type aM - size 2 - 315 A - with striker
HRC blade type cartridge fuse - type aM - size 2 - 400 A - with striker
HRC blade type cartridge fuse - type gG - size 2 - 200 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 250 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 315 A - with indicator
HRC blade type cartridge fuse - type gG - size 2 - 400 A - with indicator
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 1P bare - size 0 - 160 A
Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
Base for blade type cartridge fuse - 1P bare - size 1 - 250 A
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
Base for blade type cartridge fuse - 1P bare - size 2 - 400 A