Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Electromechanical siren - IP30 - IK05 230 V~ - 57 W- 250 mA
Osmoz non Illuminated key selector switch - 2 stay-put positions (0-12h) 45°
Osmoz non Illuminated key selector switch - 2 stay-put positions 45°
Osmoz non Illuminated key selector switch - 2 positions spring return 45°
Osmoz non Illuminated key selector switch - 2 stay-put positions 90°
Osmoz non Illuminated key selector switch - 2 stay-put positions (0-12h) 90°
Osmoz non Illuminated key selector switch - 3 stay-put positions 45°
Osmoz non Illuminated key selector switch - 3 positions spring return 0
Osmoz non Illuminated key selector switch - 3 stay-put positions 90° (key free)
Osmoz Illuminated long handle selector switch - 2 stay-put positions 45° - black
Osmoz non illum long handle selector switch - 2 stay-put positions (0-12h) 45°
Osmoz non Illuminated long handle selector switch - 2 stay-put positions 45°
Osmoz non Illuminated long handle selector switch -2 positions spring return 45°
Osmoz non Illuminated long handle selector switch - 2 stay-put positions 90°
Osmoz Illuminated long handle selector switch - 3 stay-put positions 45° - black
Osmoz non illum long handle selector switch - 3 positions spring return to 0